Locally Built Swagelok Assemblies


If you're short on manpower, Swagelok Eastern New York | Western New England can provide an extra set of hands by fabricating your fluid system assemblies for you. We produce a professional, repeatable solution, with testing, inspection, and packaging included - all covered by Swagelok's Limited Lifetime Warranty. We call these assemblies Swagelok® Custom Solutions. Custom Solutions can be small or large assemblies, consisting of a few components or a complete panel or enclosure.

Start with some of our most widely known products: valves, regulators, and manifolds. Add the expertise required to put together the componentry into a solution you can use. The results? Automated valve solutions, component and assembly component fabrication, panel fabrication, and enclosures designed for your exact requirements. Why do it on your own when you can leverage Swagelok Eastern New York | Western New England's decades of industry experience to augment your own. Our resources help you minimize labor costs and design efforts to maximize value.

associate working on custom solution

The Benefits For You

One and done

One and done

As your one-stop source for each custom solution, Swagelok Eastern New York | Western New England manages the project from inception to completion, from design to final test and on-time delivery. One point of accountability—which streamlines our partnership and makes it easy to work with us.

Lower costs

Lower costs

Our project managers control your costs in every phase of the custom solution build. We help you rein in the costs with our meticulous oversight of component selection, drawings, procurement, production, and logistics.

Streamlined design/engineering

Streamlined design/engineering

Our system layout review optimizes the efficiency of your custom solution, reducing the number of connections and the overall footprint.

Faster time to startup

Faster time to startup

Our fast turnaround times accelerate your process and get your product to market quicker.

Efficient use of your human resources

Efficient use of your human resources

We free up your people to do what they're trained best to do. 

 

Guaranteed solutions

Guaranteed solutions

Every custom solution is backed with our Swagelok Limited Lifetime Warranty.

Capabilities

Hose Assemblies

Our Facility is set up to build custom hose assemblies fast. We customize the hose to your specified size, length, and end connection engineered to add flexibility to your fluid system solutions.

panel-assemblies-image

Panel Assemblies

From simple to complex designs, we can assemble panels for a complete turnkey solution.

photography-custom-solutions

Test Stands

We use our expertise to build, test, and deliver custom test equipment that will maximize your uptime.

Gas Distribution Systems

We offer fabrication and testing of customized gas delivery systems. We configure them for your application and process conditions and they arrive fully built, documented, and ready to install. Watch the video here to learn more

orbital-welded-assemblies-image

Orbital Welded Assemblies

No scrap, no rework, just finished work that you can install. Our ASME Section IX welders and examiners have completed a broad range of orbital weld projects—from simple weldments to complicated spool pieces, general industrial to sanitary and high purity.

Clean Room

Our clean room located at our Wallingford, CT facility is engineered to meet specifications, enabling precise flow control, safe handling of corrosive gases, and reliable performance under extreme temperatures—all while adhering to strict regulatory standards.


A Look at Swagelok Assembly Services

Learn more about how Swagelok assembly specialists can help you add efficiency and reliability to your operations.
 
maxresdefault-1
×


FAQ's

Swagelok Custom Solutions is an engineering and/or assembly service where we can collaborate with you on fabricating or engineering to your specifications. This can range from simple component assemblies to improve production line efficiencies to complex systems for your most challenging processes. All assemblies are assembled by Swagelok-certified technicians with extensive training to ensure quality is maintained. 
Swagelok Eastern New York | Western New England has a broad range of fabrication capabilities including but not limited to: Tube Fitting Assembly, Orbital Welding (1/8”-4”), Clean Room Assembly/Orbital Welding, Tube Bending (1/8”-2”), Custom Hose Fabrication. 
Typically, yes – non-Swagelok components may be integrated. This is evaluated on a project basis.
Yes, Custom Solutions can include customized panel work, mounting frames, support structures, and even mobile carts depending on your requirements.
No, Swagelok Custom Solutions are fabricated in a controlled shop environment to meet the highest quality standards.
Our engineering team can work with you to translate your concept or idea into a mechanical solution and provide you with CAD drawings for final approval. Contact us to learn more about the Custom Solutions process. 
We have broad capabilities in pressure testing including helium leak testing, hydrostatic testing, nitrogen pressure testing, and pressure decay testing. We can work with you to ensure testing meets your requirements. 
Swagelok Custom Solutions carry the same Swagelok Limited Lifetime Warranty as our individual components; some exceptions may apply. 
All Custom Solutions are fabricated and tested by highly trained Swagelok-Certified technicians and are100% inspected by other Swagelok-Certified technicians and/or engineering.


Contact Us


For more information about how we can partner with you, reach out to our technical team.